SLVSIC6 August 2026 DRV81325-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
INX | Input Supply/logic Voltage | 5.75 | V | |
VOUT | Output tolerance | –0.3 | Internally limited | V |
VSRC1_SRC2 | Potential difference between SOURCE1 and SOURCE2 | -0.5 | 0.5 | V |
VOUT_SC | Output Voltage for Short Circuit tolerance | 28 | V | |
EAS_sp | Single pulse Energy capability TA = 125 C ,RL=17Ω, L = 100mH, VLOAD=14V | 50 | mJ | |
EAS_Rep_p | Inductive clamp energy for 2M cycles TA = 105C ,RL=24Ω, L = 100mH, VLOAD=14V | 20 | mJ | |
| STATUS | Digital output pin voltage | –0.5 | 5.75 | V |
Ipeak | Peak drive output current | Internally limited | A | |
Pdis | Continuous total power dissipation | See Thermal Information | W | |
| TJ | Operating virtual junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –60 | 150 | °C |