SLVSIZ2 April 2026 FAN31790
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | High level input voltage | All I/O | VDD≥1.62V | 0.7*VDD | VDD+0.3 | V | |
| VIL | Low level input voltage | All I/O | VDD≥1.62V | -0.3 | 0.3*VDD | V | |
| VHYS | Hysteresis | All I/O | 0.1*VDD | V | |||
| Ilkg | High-Z leakage current | All IO (1) (2) | VDD = 3V | 50 | nA | ||
| CI | Input capacitance | VDD = 3.3V | 5 | pF | |||
| VOH | High level output voltage | CLK_OUT | VDD≥2.7V, |IIO|,max=6mA | VDD-0.5 | V | ||
| VOH | High level output voltage | CLK_OUT | VDD ≥ 1.71V, |IIO|,max=2mA | VDD-0.4 | V | ||
| VOL | Low level output voltage | CLK_OUT | VDD≥2.7V,
|IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA |
0.4 | V | ||