SLVSIZ2 April 2026 FAN31790
PRODUCTION DATA
In RPM mode, the FAN31790 implements closed-loop speed control by continuously monitoring fan tachometer pulses and automatically adjusting the PWM duty cycle to maintain a target speed. RPM mode provides superior control compared to PWM mode since it compensates for fan aging, load variations, and manufacturing tolerances by maintaining precise speed regardless of conditions.
The host system writes a desired tachometer count to the TACH Target Count registers (50h-5Bh) for each fan, representing the desired RPM. The device then measures the actual tachometer frequency by counting internal 8192Hz clock cycles during a selectable number of tachometer periods (set in the Fan Dynamics registers 08h-0Dh), storing the result in the TACH Count registers (18h-2Fh). If the actual count is below the target, the device increases the PWM duty cycle; if above target, it decreases the duty cycle. It is continuously closing the loop until the fan reaches the commanded speed.
For fine-tuned control, the Window registers (60h-65h) allow the control loop to slow the duty cycle rate-of-change to 1 LSB per second when the TACH count is within a specified window of the target, improving stability near steady-state.