SLVSIZ2 April   2026 FAN31790

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Power Supply
    6. 5.6 Fan Controller Characteristics
    7. 5.7 External Crystal Parameters
    8. 5.8 Digital IO
      1. 5.8.1 Electrical Characteristics
      2. 5.8.2 Switching Characteristics
    9. 5.9 I2C Characteristics
      1. 5.9.1 I2C Filter
      2. 5.9.2 I2C Timing Diagram
  7. 6 Detailed Description
    1. 6.1 Fan Control
      1. 6.1.1 PWM Mode
      2. 6.1.2 RPM Mode
      3. 6.1.3 Rate-of-Change Control
      4. 6.1.4 Spin-Up
      5. 6.1.5 Sequential Fan Start
      6. 6.1.6 FULL_SPEED Input
      7. 6.1.7 I2C Watchdog Timer
      8. 6.1.8 Power-on Reset Configuration Pins
    2. 6.2 Fan Monitoring
      1. 6.2.1 Tachometer Signals
      2. 6.2.2 PWM Outputs as Tachometer Inputs
    3. 6.3 Fan Faults and Failures
      1. 6.3.1 PWM Mode Failure Detection
      2. 6.3.2 RPM Mode Failure Detection
      3. 6.3.3 Locked Rotor Mode Failure Detection
      4. 6.3.4 Failure Indication
    4. 6.4 I2C Interface
      1. 6.4.1 I2C Addresses and ADDRx Pins
      2. 6.4.2 I2C Command Structure
  8. 7 Register Map
  9. 8 Register Descriptions
    1. 8.1 Global Configuration Registers
    2. 8.2 Fan Fault Registers
    3. 8.3 TACH and PWM Status Registers
    4. 8.4 PWM Duty Cycle Control Registers
    5. 8.5 TACH Target Count Registers
    6. 8.6 Window Registers
  10. 9 Application and Implementation
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
      2. 9.1.2 Configuration Examples
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Tape and Reel Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VDDSupply voltageAt VDD pin–0.34.1V
VIInput voltageApplied to any input pins–0.3VDD + 0.3 (4.1 MAX)V
IVDDCurrent of VDD pinCurrent into VDD pin (source), VDD >= 2.7V, -40 ℃ ≤ Ta ≤ 125 ℃48mA
IVSSCurrent of VSS pinCurrent out of VSS pin (sink), VDD >= 2.7V, -40 ℃ ≤ Ta ≤ 125 ℃48mA
IIOCurrent for standard IO pinCurrent sunk or sourced by each IO pin, VDD >= 2.7V6mA
TstgStorage temperature–40150°C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.