SLVSIZ2 April 2026 FAN31790
PRODUCTION DATA
TI recommends connecting CVDD between VDD/VSS as close to the device pins as possible. It should be a low-ESR capacitor with a tolerance of±20% or better is required. A single 0.1uF cap is all that is required, but larger caps or more caps may also be used.
FAN_FAIL is an open drain output pin and requires a 3.3V pull-up resistor and it can be connected to other open drain fault indication pins.
A 32.768kHz low frequency crstal is not required, but can be use for tighter accuracy for PWMs and TACH counts. If used, external 12pF load caps are required. Use typical crystal layout standards. CLKOUT is always an 32.768kHz output clock that will output from the internal oscillator of the low frequency crystal if populated and enabled. If CLKOUT is unused, just leave it floating.