SLVSJF0A October 2025 – July 2026 DRV7167
ADVANCE INFORMATION
The GVDD bypass capacitor provides the gate charge for the low-side and high-side GaN FETs. Calculate the required bypass capacitance using Equation 7.
where
A 1µF or larger value capacitor along with high frequency, good-quality, small package ceramic capacitor of 100nF is recommended. Place the high frequency bypass capacitor as close as possible to the GVDD and AGND pins of the device to minimize the parasitic inductance in low side gate drive loop.