SLVSJP8 October 2025 TRF3302-Q1
PRODUCTION DATA
The TRF3302-Q1 is a versatile LNA that is configurable to optimize performance for a single GNSS band matching for either the upper or lower L-band frequencies, or configurable for a wide frequency coverage across multiple GNSS bands from 1165MHz to 1630MHz.
The TRF3302-Q1 features an integrated wideband output match, eliminating external matching components to interface with GNSS receivers, thus reducing BOM count and design size. The required off-chip input match allows flexibility to optimize device performance to the system-specific requirements. A two-element match (see Figure 6-2) suffices for single GNSS band operation. A four-element match (see Figure 6-3) allows wide multiband matching to optimize performance across NF, gain, and S11.
The 6-pin WSON-FCRLF package has wettable flanks that allows visual inspection of solder joints by automatic optical inspection (AOI), thus improving product reliability without the added manufacturing cost of expensive X-ray inspection systems. The TRF3302-Q1 pinout (see Figure 4-1) is optimized for PCB layout and RF performance by having RF ground pins (VCC and GND) around the RFIN pin, and EN and GND around the RFOUT pin.