SLVSJP8 October 2025 TRF3302-Q1
PRODUCTION DATA
The TRF3302-Q1 is a GNSS/GPS LNA designed to improve GNSS signal sensitivity for GNSS/GPS receivers and supports a wide array of satellite constellations that provide global positioning, navigation, and timing services. The device features an enable pin (EN) that is used to put the device in a power-saving shutdown mode. This feature eliminates the need for an external supply disconnect switch or bringing down the entire VCC supply.
Operating on a single 1.8V to 3.3V supply and consuming a typical supply current of 4.6mA, the device achieves –10.2dBm IP1dB. The device is available in a space-saving 1.3mm × 1mm, 6-pin, WSON-FCRLF package with wettable flanks.