SLVSJP8 October 2025 TRF3302-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| RF PERFORMANCE | |||||||
| Operating frequency | 1300 | 1575 | 1630 | MHz | |||
| GP | Small-signal power gain | PIN = –27dBm | VCC = 1.8V | 12.3 | 16.9 | 19.5 | dB |
| VCC = 2.5V | 12.8 | 16.8 | 19.7 | ||||
| VCC = 3.3V | 12.8 | 16.8 | 20.7 | ||||
| NF | Noise figure | VCC = 1.8V to 3.3V | 0.85 | dB | |||
| S11 | Input return loss | PIN = –27dBm, VCC = 1.8V to 3.3V | –11.7 | dB | |||
| S22 | Output return loss | PIN = –27dBm, VCC = 1.8V to 3.3V | –15.3 | dB | |||
| S12 | Reverse isolation | PIN = –27dBm, VCC = 1.8V to 3.3V | –42.5 | dB | |||
| IP1dB | Input 1dB compression point | No jammer | VCC = 1.8V | –13.2 | dBm | ||
| VCC = 2V | –11.7 | ||||||
| VCC = 2.5V | –14.7 | –10.2 | |||||
| VCC > 2.5V | –10.2 | ||||||
| Input 1dB compression point | fJAM = 850MHz, PJAM = –20dBm | VCC = 1.8V | –14.4 | dBm | |||
| VCC ≥ 2.5V | –10.7 | ||||||
| Input 1dB compression point | fJAM = 1850MHz, PJAM = –20dBm | VCC = 1.8V | –13.8 | dBm | |||
| VCC ≥ 2.5V | –10.8 | ||||||
| IIP3 | In-band input third-order intercept point |
PIN = –25dBm/tone, 5MHz tone spacing |
VCC = 1.8V | –5.5 | dBm | ||
| VCC ≥ 2V | –5.4 | ||||||
| IIP3OOB | Out-of-band input third-order intercept point |
PIN = –25dBm/tone, at f = 1575MHz with out-of-band f1 = 1713MHz and f2 = 1851MHz |
VCC = 1.8V | –5.7 | dBm | ||
| VCC = 2V | –5.2 | ||||||
| VCC ≥ 2.2V | –4.8 | ||||||
| K | Rollett stability factor | 1 | |||||
| DC PARAMETERS | |||||||
| VCC | Supply voltage | 1.8 | 3.3 | V | |||
| ICC | Active supply current | VCC = 1.8V, no RF | 3 | 4.6 | 5.9 | mA | |
| VCC = 2.5V, no RF | 3.2 | 4.6 | 5.9 | mA | |||
| VCC = 3.3V, no RF | 3.2 | 4.6 | 7 | mA | |||
| Active power dissipation | VCC = 1.8V, no RF | 8.3 | 10.6 | mW | |||
| VCC = 2.5V, no RF | 11.5 | 14.8 | |||||
| VCC = 3.3V, no RF | 15.2 | 23.1 | |||||
| ISHDN | Shutdown supply current | VCC = 1.8V, no RF | 0.01 | 1 | µA | ||
| VCC = 2.5V, no RF | 0.01 | 1 | |||||
| VCC = 3.3V, no RF | 0.05 | ||||||
| tON | Turn-on time | 50% EN control to 90% PO | 1.4 | µs | |||
| tOFF | Turn-off time | 50% EN control to 10% PO | 0.4 | µs | |||
| POWER DOWN CONTROL LEVELS | |||||||
| VIH | High-level input voltage | Logic 1, VCC = 1.8V to 3.3V | 1.5 | V | |||
| VIL | Low-level input voltage | Logic 0, VCC = 1.8V to 3.3V | 0.4 | V | |||