SLVSJP8 October 2025 TRF3302-Q1
PRODUCTION DATA
The TRF3302-Q1 operates on a 1.8V to 3.3V single-supply voltage. Isolate the supply voltage through decoupling capacitors placed close to the device. Select capacitors with self-resonant frequency greater than the application frequency. When multiple capacitors are used in parallel to create a broadband decoupling network, place the capacitor with the higher self-resonant frequency closer to the device.