SLVSJZ0 October 2025 MCF8316D-Q1
PRODUCTION DATA
If the FET temperature exceeds the FET thermal warning limit (TOTW), nFAULT is pulled low and the OT and OTW bits in the gate driver status register are set to 1b. The reporting of OTW (on nFAULT and status bits) can be enabled by setting OTW_REP to 1b. The device performs no additional action and continues to function. The nFAULT pin is pulled low and OTW bit remains set until cleared through the CLR_FLT bit and the die temperature is lower than thermal warning limit. (TOTW - TOTW_HYS).