SLVSJZ0 October 2025 MCF8316D-Q1
PRODUCTION DATA
The MCF8316D-Q1 provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12 to 24V brushless-DC motors requiring up to 8A peak phase currents.
The MCF8316D-Q1 integrates three ½-bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (high-side + low-side) to enable high power drive capability. Current is sensed using an integrated current sensing circuit which eliminates the need for external sense resistors. Power management features of an adjustable buck regulator and LDO generate the necessary voltage rails for the device and can also be used to power external circuits.
MCF8316D-Q1 implements sensorless FOC, and so an external microcontroller is not required to spin the brushless-DC motor. The algorithm is implemented in a fixed-function state machine, so no coding is needed. The algorithm is highly configurable through register settings ranging from motor start-up behavior to closed loop operation. Register settings can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, frequency input, or I2C command.
In-built protection features include power-supply under voltage lockout (UVLO), charge-pump under voltage lockout (CPUV), over current protection (OCP), AVDD under voltage lockout (AVDD_UV), buck regulator UVLO, motor lock detection and over temperature warning and shutdown (OTW and TSD). Fault events are indicated by the nFAULT pin with detailed fault information available in the registers.
The MCF8316D-Q1 device is available in a 0.5mm pin pitch, VQFN surface-mount package. The VQFN package size is 7mm x 5mm with a height of 1mm.