SLVSJZ0 October 2025 MCF8316D-Q1
PRODUCTION DATA
The buck regulator also supports the voltage requirement to supply an external LDO to generate standard 3.3V or 5V output rail with higher accuracies. The buck output voltage is configured to 4V or 5.7V to provide extra headroom to support the external LDO for generating 3.3V or 5V rail as shown in Figure 6-4. This allows for a lower-voltage LDO design to save cost and better thermal management due to low drop-out voltage.
Figure 6-4 Buck Regulator
with External LDO