SLVSK12 October 2025 DRV8311-Q1
PRODUCTION DATA
The devices provides three different control modes to support various commutation and control methods. Table 7-2 shows the various modes of the device.
| MODE Type | MODE Pin (DRV8311H-Q1) | MODE Bits (DRV8311S-Q1) | MODE Bits (DRV8311P-Q1) | MODE |
|---|---|---|---|---|
| Mode 1 | Mode pin tied to AGND or Mode pin to 47 kΩ tied to AGND |
PWM_MODE = 00b or PWM_MODE = 01b |
NA | 6x Mode |
| Mode 2 | Mode pin Hi-Z or Mode pin tied to AVDD |
PWM_MODE = 10b | NA | 3x Mode |
| Mode 3 | NA | PWM_MODE = 11b | PWM_MODE = 11b | PWM Generation Mode |
Texas Instruments do not recommend changing the MODE pin or MODE register during power up of the device (i.e. during tWAKE). The MODE setting on DRV8311H-Q1 is latched at power up, so set nSLEEP = 0 before changing the MODE pin configuration on the DRV8311H-Q1. In DRV8311S-Q1, set all INHx and INLx pins to logic low before changing the MODE register.