SLVSK12 October 2025 DRV8311-Q1
PRODUCTION DATA
Differences in delays of dead time and propagation delay can cause mismatch in the output timings of PWMs, which can lead to duty cycle distortion. To accommodate differences in propagation delay between the conditions mentioned in Table 9-2, the device integrate a delay compensation feature.
Delay compensation is used to match delay times for currents going into and out of phase (OUTx) by adding a variable delay time (tvar) to match a preset target delay time equal to the propagation delay plus driver dead time (tpd + tdead). This setting is automatically configured by the DRV8311P/S-Q1 when the DLYCMP_EN bit is set to 1.