SLVSK12 October 2025 DRV8311-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VVM | 3 | 12 | 20 | V |
| VIN_AVDD | AVDD regulator input pin voltage | VVIN_AVDD | 3 | 12 | 20 | V |
| fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 200 | kHz | ||
| IOUT(1) | Peak output current | OUTA, OUTB, OUTC | 5 | A | ||
| VIN | Logic input voltage | INHx, INLx, nSCS, nSLEEP, SCLK, SDI, ADx, GAIN, MODE, SLEW, PWM_SYNC | -0.1 | 5.5 | V | |
| VOD | Open drain pullup voltage | nFAULT | -0.1 | 5.5 | V | |
| IOD | Open drain output sink current | nFAULT | 5 | mA | ||
| VCSAREF | CSA refernce input Voltage | CSAREF | 2 | 3.6 | V | |
| ICSAREF | CSA refernce input Current | CSAREF | 2.5 | 7.5 | mA | |
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating Junction temperature | –40 | 150 | °C | ||