SLVSLM8 May 2026 BQ78709-Q1
PRODUCTION DATA
The low-frequency oscillator (LFO) in the BQ78709-Q1 operates continuously while in NORMAL and SLEEP modes, and depending on the setting is shutdown (except when needed) during DEEPSLEEP mode. The LFO runs at approximately 262.144kHz during NORMAL mode and reduces to approximately 32.768kHz in SLEEP mode. The LFO is trimmed during manufacturing to meet the specified accuracy across temperatures.