SLVSLM8 May 2026 BQ78709-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| R(TS_PU) | Internal pullup resistance at 25°C(1) | 19.75 | 20 | 20.25 | kΩ | |
| R(TS_PU_DRIFT) | Internal pullup resistance change over temperature (1)(2) | Change over -20°C/+65°C vs value at 25°C | –23 | 28 | Ω | |
| R(TS_PU_DRIFT) | Internal pullup resistance change over temperature (1)(2) | Change over -40°C/+125°C vs value at 25°C | –28 | 38 | Ω | |