SLVSLZ3 August   2026 TLV612901

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Voltage Setting
      2. 7.3.2 Switching Frequency and Spread Spectrum Function
    4. 7.4 Device Functional Modes
      1. 7.4.1  Enable and Start-Up
      2. 7.4.2  Operation Mode Setting
      3. 7.4.3  Bypass Mode
      4. 7.4.4  Boost Control Operation
      5. 7.4.5  Auto PFM Mode
      6. 7.4.6  Forced PWM Mode
      7. 7.4.7  Ultrasonic Mode
      8. 7.4.8  Output Discharge
      9. 7.4.9  Undervoltage Lockout
      10. 7.4.10 Current Limit Operation
      11. 7.4.11 Output Short-to-Ground Protection
      12. 7.4.12 Overvoltage Protection
      13. 7.4.13 Thermal Shutdown
      14. 7.4.14 Power-Good Indication Status
    5. 7.5 Programming
      1. 7.5.1 Data Validity
      2. 7.5.2 START and STOP Conditions
      3. 7.5.3 Byte Format
      4. 7.5.4 Acknowledge (ACK) and Not Acknowledge (NACK)
      5. 7.5.5 Target Address and Data Direction Bit
      6. 7.5.6 Single Read and Write
      7. 7.5.7 Multi-Read and Multi-Write
  9. 8 Register Maps
    1. 8.1 DeviceID Register
    2. 8.2 CONFIG Register
    3. 8.3 VOUTFLOORSET Register
    4. 8.4 ILIMBSTSET Register
    5. 8.5 VOUTROOFSET Register
    6. 8.6 STATUS Register
    7. 8.7 ILIMPTSET Register
    8. 8.8 BSTLOOP Register
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 TLV612901 With 2.5V – 4.85V VIN, 5.0V VOUT, 3A Output Current
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection
          2. 9.2.1.2.2 Output Capacitor
          3. 9.2.1.2.3 Input Capacitor
          4. 9.2.1.2.4 Checking Loop Stability
        3. 9.2.1.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Information
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1.     79

Programming

The TLV612901 uses I2C interface for flexible converter parameter programming. I2C is a bi-directional 2-wire serial interface. Only two bus lines are required: a serial data line (SDA) and a serial clock line (SCL). I2C devices can be considered as controllers or targets when performing data transfers. A controller is the device that initiates a data transfer on the bus and generates the clock signals to permit that transfer. At that time, any device addressed is considered a target.

The TLV612901 operates as a target device with address 75h when ADDR is logic low. Receiving control inputs from the controller device like a microcontroller or a digital signal processor reads and writes the internal registers 00h through 07h. The I2C interface of the TLV612901 supports both standard mode (up to 100kbit/s) and fast mode plus (up to 1000kbit/s). Both SDA and SCL must be connected to the positive supply voltage through current sources or pullup resistors. When the bus is free, both lines are in high voltage.