The TLV612901 also provides a power-good output bit (PG bit in I2C) for signaling the system when the regulator has successfully completed start-up and no faults have occurred. Power good also functions as an flag for excessive die temperature and overload conditions.
- PG is set (bit = 1) when the start-up sequence is successfully completed.
- PG is reset (bit = 0) when the output voltage falls approximately 50mV below the regulation level in boost mode.
- PG is set (bit = 1) when the device is operating in auto bypass mode (that is ENABLE bit = 00 or 01 and VIN > VOUT).
- PG is not defined when the device is operating in forced bypass mode (that is ENABLE bit = 10).
- PG is reset (bit = 0) when the device is in shutdown mode (that is ENABLE bit = 11).
- PG is reset (bit = 0) when the device is in short protection mode, thermal shutdown mode.