SLVSLZ3 August 2026 TLV612901
PRODMIX
A boost converter normally requires two main passive components for storing energy during the conversion, an inductor and an output capacitor are required. Selecting an inductor with a saturation current rating higher than the possible peak current flowing through the power switches is advisable.
The inductor peak current varies as a function of the load and the input and output voltages. Equation 7 calculates the inductor peak current.
Selecting an inductor with insufficient saturation performance leads to excessive peak current in the converter. This current can eventually harm the device and reduce the reliability of the device.
When selecting the inductor, as well as the inductance, parameters of importance are: maximum current rating, series resistance, and operating temperature. Enable the inductor DC current rating to be greater than the maximum input average current. See also Current Limit Operation.
The TLV612901 series of step-up converters have been optimized to operate with a effective inductance in the range of 330nH to 560nH. Larger or smaller inductor values are used to optimize the performance of the device for specific operating conditions. See also Checking Loop Stability.
The total losses of the coil consist of both the losses in the DC resistance, R(DC), and the following frequency-dependent components:
TI recommends the following inductor series from different suppliers with TLV612901.
| SERIES | L (nH) | DIMENSIONS (in mm) | DC INPUT CURRENT LIMIT SETTING | MANUFACTURER(1) |
|---|---|---|---|---|
| HTTO32251T-R47MMR | 470 | 3.2 × 2.5 × 1.0 maximum height | ≤ 8600mA | Cyntec |
| 744383340047 | 470 | 3.4 × 3.4 × 1.2 maximum height | ≤ 9400mA | Wurth Elektronik |
| XGL4012-451 | 450 | 4.0 × 4.0 × 1.2 maximum height | ≤ 9900mA | Coilcraft |
| DFE32CAHR47MR0 | 470 | 3.2 × 2.5 × 2.0 maximum height | ≤ 8700mA | Murata |