SLVSMQ4 September 2026 TPS7H5101-SEP
ADVANCE INFORMATION
Typical characteristics shown are for TPS7H5101 with VIN from 8V to 15V, TA = -55°C, 25°C, and 125°C, unless otherwise noted.
| RAMP = OPEN | |
| ROCL = 20kΩ | |
| BLANK = OPEN | |
| ROSR = 316kΩ | |
| ROSR = 36.5kΩ | |
| RUSR = 154kΩ | |
| RAMP = GND | |
| RAMP = VLDO | |
| ROCL = 4.02kΩ | |
| ROCL = 40.2kΩ | |
| RBLANK = 464kΩ | |
| ROSR = 75kΩ | |
| RUSR = 316kΩ | |
| RUSR = 75kΩ | |