SLVUCI5A April 2023 – June 2025 AM6526 , AM6528 , AM6548 , TPS6594-Q1
These settings detail the default interface, interface configurations, and device addresses. These settings cannot be changed after device startup.
| Register Name | Field Name | TPS65941319-Q1 | |
|---|---|---|---|
| Value | Description | ||
| SERIAL_IF_CONFIG | I2C_SPI_SEL | 0x0 | I2C |
| I2C1_SPI_CRC_EN | 0x0 | CRC disabled | |
| I2C2_CRC_EN | 0x0 | CRC disabled | |
| I2C1_ID_REG | I2C1_ID | 0x48 | 0x48 |
| I2C2_ID_REG | I2C2_ID | 0x12 | 0x12 |