SLVUCI5A April   2023  – June 2025 AM6526 , AM6528 , AM6548 , TPS6594-Q1

 

  1.   1
  2.   PDN-0C User's Guide for Powering AM65x with the TPS6594-Q1 PMIC
  3.   Trademarks
  4. 1Introduction
  5. 2Device Versions
  6. 3Processor Connections
    1. 3.1 Power Mapping
    2. 3.2 Control Mapping
  7. 4Supporting Functional Safety Systems
  8. 5Static NVM Settings
    1. 5.1  Application-Based Configuration Settings
    2. 5.2  Device Identification Settings
    3. 5.3  BUCK Settings
    4. 5.4  LDO Settings
    5. 5.5  VCCA Settings
    6. 5.6  GPIO Settings
    7. 5.7  Finite State Machine (FSM) Settings
    8. 5.8  Interrupt Settings
    9. 5.9  POWERGOOD Settings
    10. 5.10 Miscellaneous Settings
    11. 5.11 Interface Settings
    12. 5.12 Watchdog Settings
  9. 6Pre-Configurable Finite State Machine (PFSM) Settings
    1. 6.1 Configured States
    2. 6.2 PFSM Triggers
    3. 6.3 Power Sequences
      1. 6.3.1 TO_SAFE_SEVERE and TO_SAFE
      2. 6.3.2 TO_SAFE_ORDERLY and TO_STANDBY
      3. 6.3.3 ACTIVE_TO_WARM
      4. 6.3.4 ESM_SOC_ERROR
      5. 6.3.5 PWR_SOC_ERROR
      6. 6.3.6 MCU_TO_WARM
      7. 6.3.7 TO_MCU
      8. 6.3.8 TO_ACTIVE
      9. 6.3.9 TO_RETENTION
  10. 7Application Examples
    1. 7.1 Moving Between States; ACTIVE, MCU ONLY, and RETENTION
      1. 7.1.1 ACTIVE
      2. 7.1.2 MCU ONLY
      3. 7.1.3 RETENTION
    2. 7.2 Entering and Exiting Standby
    3. 7.3 Entering and Existing LP_STANDBY
    4. 7.4 Runtime Customization
  11. 8References
  12. 9Revision History

Supporting Functional Safety Systems

The TPS65941319 offers the following functional safety features:

  • Independent Power Control of MCU and Main Rails
  • Independent Monitoring and Reset for MCU (nRSTOUT) and Main Rails (nRSTOUT_SOC)
  • Input Supply Monitoring
  • Output Voltage and Current Monitoring
  • Question and Answer Watchdog
  • Fault Reporting Interrupts
  • Enable Drive Pin that provides an independent path to disable system actuators
  • Error Pin Monitoring
  • Internal Diagnostics including voltage monitoring, temperature monitoring, and Built-In Self-Test

Refer to the Safety Manual of the TPS6594-Q1 device for full descriptions and analysis of the PMIC functional safety features. These functional safety features can assist in achieving up to ASIL-D rating for a system. Additionally, these features help in achieving the functional safety assumptions utilized by the processor to achieve up to ASIL-D rating.