SLVUCI5A April 2023 – June 2025 AM6526 , AM6528 , AM6548 , TPS6594-Q1
These settings detail the default configurations of additional settings, such as spread spectrum, BUCK frequency, and LDO timeout. All these settings can be changed though I2C after startup.
| Register Name | Field Name | TPS65941319-Q1 | |
|---|---|---|---|
| Value | Description | ||
| PLL_CTRL | EXT_CLK_FREQ | 0x0 | 1.1 MHz |
| CONFIG_1 | TWARN_LEVEL | 0x0 | 130C |
| I2C1_HS | 0x0 | Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode primary code. | |
| I2C2_HS | 0x0 | Standard, fast or fast+ by default, can be set to Hs-mode by Hs-mode primary code. | |
| EN_ILIM_FSM_CTRL | 0x0 | Buck/LDO regulators ILIM interrupts do not affect FSM triggers. | |
| NSLEEP1_MASK | 0x0 | NSLEEP1(B) affects FSM state transitions. | |
| NSLEEP2_MASK | 0x0 | NSLEEP2(B) affects FSM state transitions. | |
| CONFIG_2 | BB_CHARGER_EN | 0x0 | Disabled |
| BB_VEOC | 0x0 | 2.5V | |
| BB_ICHR | 0x0 | 100uA | |
| RECOV_CNT_REG_2 | RECOV_CNT_THR | 0xf | 0xf |
| BUCK_RESET_REG | BUCK1_RESET | 0x0 | 0x0 |
| BUCK2_RESET | 0x0 | 0x0 | |
| BUCK3_RESET | 0x0 | 0x0 | |
| BUCK4_RESET | 0x0 | 0x0 | |
| BUCK5_RESET | 0x0 | 0x0 | |
| SPREAD_SPECTRUM_1 | SS_EN | 0x0 | Spread spectrum disabled |
| SS_MODE | 0x1 | Mixed dwell | |
| SS_DEPTH | 0x0 | No modulation | |
| SPREAD_SPECTRUM_2 | SS_PARAM1 | 0x7 | 0x7 |
| SS_PARAM2 | 0xc | 0xc | |
| FREQ_SEL | BUCK1_FREQ_SEL | 0x0 | 2.2 MHz |
| BUCK2_FREQ_SEL | 0x0 | 2.2 MHz | |
| BUCK3_FREQ_SEL | 0x1 | 4.4 MHz | |
| BUCK4_FREQ_SEL | 0x1 | 4.4 MHz | |
| BUCK5_FREQ_SEL | 0x1 | 4.4 MHz | |
| FSM_STEP_SIZE | PFSM_DELAY_STEP | 0xb | 0xb |
| LDO_RV_TIMEOUT_ REG_1 | LDO1_RV_TIMEOUT | 0xf | 16ms |
| LDO2_RV_TIMEOUT | 0xf | 16ms | |
| LDO_RV_TIMEOUT_ REG_2 | LDO3_RV_TIMEOUT | 0xf | 16ms |
| LDO4_RV_TIMEOUT | 0xf | 16ms | |
| USER_SPARE_REGS | USER_SPARE_1 | 0x0 | 0x0 |
| USER_SPARE_2 | 0x0 | 0x0 | |
| USER_SPARE_3 | 0x0 | 0x0 | |
| USER_SPARE_4 | 0x0 | 0x0 | |
| ESM_MCU_MODE_ CFG | ESM_MCU_EN | 0x0 | ESM_MCU disabled. |
| ESM_SOC_MODE_ CFG | ESM_SOC_EN | 0x0 | ESM_SoC disabled. |
| CUSTOMER_NVM_ID_REG | CUSTOMER_NVM_ID | 0x0 | 0x0 |
| RTC_CTRL_2 | XTAL_EN | 0x1 | Crystal oscillator is enabled |
| LP_STANDBY_SEL | 0x1 | Low power standby state is used as standby state (LDOINT is disabled). | |
| FAST_BIST | 0x0 | Logic and analog BIST is run at BOOT BIST. | |
| STARTUP_DEST | 0x3 | ACTIVE | |
| XTAL_SEL | 0x1 | 9 pF | |
| PFSM_DELAY_REG_1 | PFSM_DELAY1 | 0x58 | 0x58 |
| PFSM_DELAY_REG_2 | PFSM_DELAY2 | 0x9d | 0x9d |
| PFSM_DELAY_REG_3 | PFSM_DELAY3 | 0x0 | 0x0 |
| PFSM_DELAY_REG_4 | PFSM_DELAY4 | 0x0 | 0x0 |
| GENERAL_REG_0 | FAST_BOOT_BIST | 0x0 | LBIST is run during boot BIST |
| GENERAL_REG_1 | REG_CRC_EN | 0x1 | Register CRC enabled |