SLVUCP9B November   2023  – October 2025 TPS25751

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 LED Information
    6. 2.6 Test Points
    7. 2.7 Switches and Push-Buttons
  9. 3Software
    1. 3.1 Software Description
      1. 3.1.1 Software Installation
      2. 3.1.2 Web Browser
      3. 3.1.3 Native Application
    2. 3.2 Software Development
    3. 3.3 Using the TPS25751 Application Customization Tool
      1. 3.3.1 Default View
      2. 3.3.2 Selecting a Configuration
      3. 3.3.3 Filling Out the Questionnaire
      4. 3.3.4 Advanced Configuration Mode
      5. 3.3.5 Flashing Configuration onto EVM
      6. 3.3.6 Additional Settings
        1. 3.3.6.1 Generating a New Configuration
        2. 3.3.6.2 Exporting and Importing Settings
        3. 3.3.6.3 Generating the Binary
        4. 3.3.6.4 Generating the VIF File
  10. 4Application Specific Use Case
    1. 4.1 Application Specific General Overview
    2. 4.2 TPS4S201 Short-to-Vbus Protection
    3. 4.3 TPS25751EVM and BQ257xxEVM Setup
      1. 4.3.1 Setting up with BQ25756(E)EVM
        1. 4.3.1.1 Hardware Setup with BQ25756(E)EVM
        2. 4.3.1.2 Software Setup with BQ25756(E)EVM
      2. 4.3.2 Setting up with BQ25792EVM or BQ25798EVM
        1. 4.3.2.1 Hardware Setup with BQ25792EVM and BQ25798EVM
        2. 4.3.2.2 Software Setup with BQ25792EVM and BQ25798EVM
      3. 4.3.3 Setting up with BQ25731EVM
        1. 4.3.3.1 Hardware Setup with BQ25731EVM
        2. 4.3.3.2 Software Setup with BQ25731EVM
      4. 4.3.4 Setting up With BQ25713EVM
        1. 4.3.4.1 Hardware Setup with BQ25713EVM
        2. 4.3.4.2 Software Setup with BQ25713EVM
    4. 4.4 Liquid Detection and Corrosion Mitigation Overview
      1. 4.4.1 Liquid Detection and Corrosion Mitigation Hardware Setup
      2. 4.4.2 Liquid Detection and Corrosion Mitigation Software Setup
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Terminology
    4. 6.4 Device Support
      1. 6.4.1 Third-Party Products Disclaimer
      2. 6.4.2 Supplemental Content
    5. 6.5 Documentation Support
      1. 6.5.1 Documentation Support
    6. 6.6 Receiving Notification of Documentation Updates
    7. 6.7 Support Resources
  13. 7Revision History

Test Points

Table 2-4 Test Points
Designator Label Description
TP1 VSYS System power of TPS25751EVM, feeds into 5V and 3.3V power rail.
TP2 730_PPHV TPS25730 high-voltage sinking node in the system, can be connected to VSYS to provided system power through J1.
TP3, TP4 GND Ground reference for EVM.
TP5 P3V3 3.3V system supply to VIN_3V3 of TPS25751.
TP6 LDO_3V3 3.3V output supply from TPS25751 LDO_3V3 pin, switched from VIN_3V3 or VBUS LDO.
TP7 LDO_1V5 1.5V output of the CORE LDO.
TP8 VBUS TPS25751 VBUS voltage reference.
TP9 PPHV TPS25751 high-voltage bidirectional node in the system.
TP10 PP5V TPS25751 5V system supply to VBUS, supply for CCy pins as VCONN.
TP11 CC1 CC1 pin between J3 Type-C Port and TPD4S201, used for PD negotiation. This can be VCONN or CC depending on the polarity flip of the USB Type-C cable.
TP12 CC2 CC2 pin between J3 Type-C Port and TPD4S201, used for PD negotiation. This can be VCONN or CC depending on the polarity flip of the USB Type-C cable.
TP13 VBAT Battery voltage reference, can be connected to VSYS to provide system power through J1.
TP14 GND Ground reference for EVM.
TP15 SBU2 SBU2 pin of J3 Type-C Port, used for liquid detection.
TP16 SBU1 SBU1 pin of J3 Type-C Port, used for liquid detection.
Note: Rev A1 and Rev A2 have slight differences in the Test Point designator. Make sure to double check the EVM hardware revision when referring to Table 2-4.