SLVUCP9B November 2023 – October 2025
The first question of the GUI asks to select a configuration the TPS25751 is used for. The ten configurations are separated into three main categories: Power Source (provider) and Power Sink (consumer), Power Sink (consumer) only, and Power Source (consumer) only. When choosing a configuration, check to make sure which variant is selected. Based on the configuration selected, certain questions are disabled. See Figure 3-2 and Table 3-1 for a breakdown of each configuration.
| Configuration Index | Device Variation | Power Role | BQ Support | Power Path for Source PDO 1 [9:8] |
|---|---|---|---|---|
| 1 | D | Source and Sink (DRP) | Yes | PP3 |
| 2 | D | Source and Sink (DRP) | No | PP1 |
| 3 | S | Source and Sink (DRP) | Yes | PP3 |
| 4 | S | Source and Sink (DRP) | No | PP1 |
| 5 | D | Sink Only | Yes | N/A |
| 6 | D | Sink Only | No | N/A |
| 7 | S | Sink Only | Yes | N/A |
| 8 | S | Sink Only | No | N/A |
| 9 | D | Source Only | No | PP1 |
| 10 | S | Source Only | No | PP1 |