SLVUCP9B November 2023 – October 2025
Out of the box, the TPS25751EVM is configured for 15W (5V/3A) source and 100W (20V/5A) sink power. When different configurations are required, use the Application Customization Tool to create a configuration or load a different configuration template. Refer to Section 3 for detailed instructions on using the Application Customization Tool.