SLVUCP9B November 2023 – October 2025
The TPS25751EVM allows for evaluation of the TPS25751 integrated circuit (IC) as part of a stand-alone testing kit and USB Type-C and Power Delivery (PD) products. The TPS25751 is a highly integrated stand-alone USB Type-C® and Power Delivery (PD) controller optimized for applications supporting USB-C PD power. The TPS25751 integrates managed power paths with robust protection for a complete USB-C PD design. The TPS25751 also integrates control for external battery charger ICs for added ease of use and reduced time to market. This document is the user's guide for the TPS25751 Evaluation Module (TPS25751EVM).
The following is a continuation of the features list: