SLVUD42 July 2025
This EVM includes I/O connectors and test points as shown in Table 2-1. Connect the power supply must be connected to input connectors, J1 and J5. Connect the load must be connected to output connectors, J2 and J6.
| Reference Designator | Description |
|---|---|
| J1 | Input voltage positive connection |
| J5 | Input voltage return connection |
| J3 | Input voltage sense connection |
| J2 | Output voltage connection |
| J6 | Output voltage return connection |
| J4 | Output voltage sense connection |
| J7 | I2C USB2ANY connector |