SLVUD42 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 J10 (ENABLE)
        2. 2.2.2.2 J11 (I2C Target Address Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Introduction

The TLV61290 device provides a power-supply application for products powered by either a three-cell alkaline, NiCd or NiMH battery, or a single-cell Li-Ion or Li-polymer battery. The wide input voltage range functions well for portable power applications such as mobile phones or computer peripherals. In addition, the TLV61290 also maintains the output biased at the input voltage level. In this mode, the synchronous rectifier is current-limited, and allows external loads (for example, an audio amplifier) to be powered with a restricted supply.

This user's guide describes the characteristics and operation of the evaluation module TLV61290EVM-076. This document provides instructions on how to use the evaluation module. Throughout this document, the terms of evaluation board, evaluation module, and EVM are synonymous with the TLV61290EVM-076. This document also includes a schematic, reference printed circuit board (PCB) layout, and a complete bill of materials (BOM).

CAUTION:
TLV61290EVM-076
Hot surface! Contact can cause burns. Do not touch!