SLVUD42 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 J10 (ENABLE)
        2. 2.2.2.2 J11 (I2C Target Address Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Description

The TLV61290EVM-076 is designed to demonstrate the features and functionality of the TLV61290 device, which is a high-performance, high-efficiency synchronous boost converter with bypass mode and I2C interface. The factory default settings of the TLV61290EVM allow the operation with an input voltage range from 2.0V to 5.0V. All these features bring flexibility and design optimization for overall performance, as well as BOM optimization and design cost.