SLVUD42 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 J10 (ENABLE)
        2. 2.2.2.2 J11 (I2C Target Address Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials

Table 4-1 Bill of Materials
DesignatorQtyValueDescriptionPackagePart NumberManufacturer

C3

1

150uF

CAP, TA, 150uF, 10V, +/- 10%, 0.1ohm, SMD

7343-31

T495D157K010ATE100

Kemet

C4, C5, C6

3

22uF

CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603

0603

GRM187R61A226ME15D

MuRata

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

J1, J2, J5, J6

4

Standard Banana Jack, Uninsulated, 6.73mm

Standard Banana Jack, Uninsulated, 6.73mm

575-6

Keystone

J3, J4

2

Header, 2.54mm, 5x1, Gold, TH

Header, 2.54mm, 5x1, TH

61300511121

Wurth Elektronik

J7

1

Header (shrouded), 100mil, 5x2, Gold, TH

5x2 Shrouded header

5103308-1

TE Connectivity

J8, J9, J10, J11

4

Header, 2.54mm, 3x1, Gold, TH

Header, 2.54mm, 3x1, TH

61300311121

Wurth Elektronik

L1

1

0.45uH

450nH Shielded Molded Inductor 10.9A 13.8mOhm Max 1616 (4040 Metric)

SMT_IND_4MM0_4MM0

XGL4012-451MEC

Coilcraft

R2

1

50

RES, 50, 1%, 0.1W, AEC-Q200 Grade 0, 0603

0603

CRCW060350R0FKEA

Vishay-Dale

R3

1

0

RES, 0, 5%, 0.1W, AEC-Q200 Grade 0, 0603

0603

CRCW06030000Z0EA

Vishay-Dale

R4, R5

2

2.2k

RES, 2.2k, 5%, 0.1W, AEC-Q200 Grade 0, 0603

0603

CRCW06032K20JNEA

Vishay-Dale

SH-JP1, SH-JP2

2

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

TP1, TP4, TP5, TP6, TP7

5

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone Electronics

TP2, TP3

2

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone Electronics

U1

1

Wide-Voltage Battery Front-End DC/DC Converter for Single-Cell Li-Ion, Ni-Rich, Si-Anode Applications

DSBGA16

TLV61290YBG

Texas Instruments

C1

0

1000pF

CAP, CERM, 1000pF, 50V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

0603

GCM1885C1H102JA16D

MuRata

C2

0

470pF

CAP, CERM, 470pF, 50V, +/- 5%, C0G/NP0, 0402

0402

GRM1555C1H471JA01D

MuRata

C7, C8, C9, C10

0

22uF

CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0603

0603

GRM187R61A226ME15D

MuRata

R1

0

1

RES, 1.0, 5%, 0.125W, AEC-Q200 Grade 0, 0805

0805

CRCW08051R00JNEA

Vishay-Dale