SLVUD42 July   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Modification
    2. 2.2 Connector, Test Point, and Jumper Descriptions
      1. 2.2.1 Connector and Test Point Descriptions
      2. 2.2.2 Jumper Configuration
        1. 2.2.2.1 J10 (ENABLE)
        2. 2.2.2.2 J11 (I2C Target Address Selection)
    3. 2.3 Test Procedure
  9. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Interface Operation
      5. 3.1.5 Register Map Screen
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TLV61290 device provides a power supply application for products powered by either by a Li-Ion, Nickel-Rich, Silicon Anode or LiFePO4 battery. The voltage range is optimized for single-cell portable applications like in smart-phones or tablet PCs. Used as a high-power pre-regulator, the device extends the battery run-time and overcomes input current and voltage limitations of the powered system. With a wide input voltage range of 2.0V to 5.0V, the device supports applications powered by Li-Ion batteries with extended voltage range. Program the output voltage by I2C up to 5.0V. During operation, when the battery is in a good state of charge, the TLV61290 will work in bypass mode, connecting the battery to the power supply system through the bypass FET. If the battery gets to a lower state of charge and its voltage becomes lower than the desired minimum system voltage, the device seamlessly transits into boost mode to use the full battery capacity.

The TLV61290 offers a very small solution size with 16-ball YBG package.