SLVUD68B March   2025  – October 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Connections and Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Implementation Results
    1. 3.1 Variable Resistor for CS and CL
      1. 3.1.1 Current Sense Resistor
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 HCXX-BASE-EVM and 2HC08-MOD-EVM Schematic
    2. 4.2 HCXX-BASE-EVM and 2HC08-MOD-EVM Assembly Drawings and Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Bill of Materials (BOM)

The HCXX-BASE-EVM bill of materials (BOM) is listed in Table 4-1. The 2HC08-MOD-EVM BOM is listed in Table 4-2.

Table 4-1 HCXX-BASE-EVM BOM
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1, C2 2 0.1µF CAP, CERM, 0.1µF, 100V, ±10%, X5R, 0402 0402 GRM155R62A104KE14D MuRata
C3, C5 2 0.022µF CAP, CERM, 0.022µF, 100V, ±10%, X7R, 0603 0603 C1608X7R2A223K080AA TDK
C7 1 100pF Cap Ceramic 100pF 50V C0G ±5% Pad SMD 0603 +125°C T/R 0603 CL10C101JB8NNNC Samsung
C8 1 3.3µF CAP, CERM, 3.3µF, 50V, ±10%, X5R, 0805 0805 C2012X5R1H335K125AB TDK
C9 1 0.1µF CAP, CERM, 0.1µF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0603 0603 C0603C104K5RACAUTO Kemet
C10 1 4.7µF CAP, CERM, 4.7µF, 25V, ±10%, X5R, 1206 1206 12063D475KAT2A AVX
D1, D5 2 200V Diode, Switching, 200V, 0.2A, SOT-23 SOT-23 BAS21-7-F Diodes Inc.
D2 1 Diode TVS Single Bi-Dir 36V 600W 2-Pin SMB DO-214AA SMBJ36CA Littelfuse
D3, D6 2 150V Diode, Schottky, 150V, 1A, SMA SMA STPS1150A STMicroelectronics
D4, D7 2 10V Diode, TVS, Uni, 10V, SMC SMC SMCJ10A Bourns
D8 1 50V Diode, Schottky, 50V, 1A, SMA SMA B150-13-F Diodes Inc.
H9, H10, H11, H12 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J2, J3, J6, J7, J8, J10 7 Header, 100mil, 2x1, Gold, TH 2x1 Header TSW-102-07-G-S Samtec
J4, J5 2 Receptacle, 2.54mm, 12x1, Gold, TH Receptacle, 2.54mm, 12x1, TH 801-47-012-10-012000 Mill-Max
J9, J11, J12, J13, J14 5 Header, 100mil, 3x1, Tin, TH Header, 3x1, 100mil, TH 5-146278-3 TE Connectivity
J15, J16 2 Header, 100mil, 2x1, Tin, TH Header 2x1 90120-0122 Molex
R1, R8 2 20.0k RES, 20.0k, 0.5%, 0.1W, 0603 0603 MCR03EZPD2002 Rohm
R2, R3, R4, R5, R9, R10, R11 7 10.0k RES, 10.0k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 0603 CRCW060310K0FKEA Vishay-Dale
R7 1 100kΩ Res Cermet Trimmer 100KΩ 10% 1/2W 1(Elec)/1(Mech)Turn 5mm (6.71 X 7.04 X 14.63mm) Pin Thru-Hole Tube PTH_TRIMMER_6MM60_6MM99 3362P-1-104TLF Bourns
R12 1 1.00k RES, 1.00k, 1%, 0.25W, 0805 0805 ERJ-P06F1001V Panasonic
R13 1 4.7k RES, 4.7k, 5%, 0.1W, 0603 0603 CR0603-JW-472GLF Bourns
R14 1 0.005 RES, 0.005, 1%, 2W, 2512 2512 PMR100HZPFU5L00 Rohm
SH-J1, SH-J2, SH-J3, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11 10 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
T1, T2, T3, T4, T5, T6 6 Terminal 70A Lug LUG, 32.3x14.5x11.7 CXS70-14-C Panduit
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP14, TP19 14 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone
TP15, TP16, TP18 3 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
U1 1 150mA, wide VIN, low IQ, low-dropout regulator, DCY0004A (SOT-223-4) DCY0004A TPS7B8450QDCYRQ1 Texas Instruments
R6 0 0.005 RES, 0.005, 1%, 2W, 2512 2512 PMR100HZPFU5L00 Rohm
R15 0 62k RES, 62k, 5%, 0.1W, 0603 0603 RC0603JR-0762KL Yageo
Table 4-2 2HC08-MOD-EVM BOM
Designator Quantity Value Description Package Reference Part Number Manufacturer
C1 1 0.1µF CAP, CERM, 0.1µF, 100V, ±10%, X5R, 0402 0402 GRM155R62A104KE14D MuRata
J1, J2 2 Header, 100mil, 12x1, TH Header, 12x1, 100mil, TH 800-10-012-10-001000 Mill-Max
U1 1 TPS2HC08-Q1 VQFN-HR11 TPS2HC08-Q1 Texas Instruments
C2, C3 0 0.022µF CAP, CERM, 0.022µF, 100V, ±10%, X7R, 0603 0603 C1608X7R2A223K080AA TDK