SLVUD68B March   2025  – October 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Connections and Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Implementation Results
    1. 3.1 Variable Resistor for CS and CL
      1. 3.1.1 Current Sense Resistor
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 HCXX-BASE-EVM and 2HC08-MOD-EVM Schematic
    2. 4.2 HCXX-BASE-EVM and 2HC08-MOD-EVM Assembly Drawings and Layout
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

Features

  • Operating voltage: 3V–28V
  • Ambient operating temperature: –40 to 125°C
  • Highly accurate current sense
  • Adjustable current limit with external resistor
  • OR potentiometer
  • Overcurrent, short-to-ground, open-load, and short-to-battery detection
  • Onboard LDO allowing for control signal manipulation
  • Output jumper to support inductive discharge configurations
  • Tested according to AECQ100-12
  • Certification of ISO7637-2 and ISO16750-2