SLVUD68B March 2025 – October 2025
The HCXX-BASE-EVM is compatible with the TPSxHCxx low RON family. The unit that is populated on the 2HC08-MOD-EVM is listed in Table 1-2. Please refer to the device data sheet for more detailed specifications.
| Part Number | Continuous Load Current (All Channels Enabled) | Channel Count | Package |
|---|---|---|---|
| TPS2HC08-Q1 | 7.5A | 2 | VAH (QFN, 11) |