SLVUD95
May 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Best Practices
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
References
Features
PWM and IIM modes supported
Efficient power conversion of 100V to 28V power rails
Integrated dead time for PWM mode