SLVUD95 May 2025
The information in this section was obtained with the following set-up
| Name | Connector | Voltage |
|---|---|---|
| Input voltage (+) | J13 | 100V |
| EN_HI | J7 | Open |
| BP5L | J4 | Shorted |
| PWM_LI | J8[1:2] | 0-5 V at 100kHz/28 % duty cycle signal |
| VOUT | J14 | 10 A constant current load |