SLVUD95 May   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Best Practices
      1.      General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5References

Specification

The TPS7H6101EVM has the following ratings.

Table 1-1 EVM Rating Specifications
Name Test Points/Connectors TPS7H6101EVM
PVIN J13 0-100 V
DVIN J1 0-14 V
PWM_LI Pin 1 of J9 0-14 V
EN_HI Pin 4 of J9 0-14 V
Temperature N/A 25 C
PWM_LI Frequency N/A 100kHz
PWM_LI Duty Cycle N/A 28%

The following connections are used to switch between different input connectors for the input waveform.

Table 1-2 Input Connector Switchovers
TPS7H60X3 InputConnectionConnector
EN_HIPin 4 of J8J7
EN_HIBP5LJ4

The frequency of the boards has been optimized to 100kHz. While other frequencies can be used, special care must be taken that the TPS7H6101-SEP and L1 do not overheat.

The following edits have to be made to switch between PWM mode and IIM mode.

Table 1-3 PWM/IIM Mode Changes
Component NamePWM ModeIIM Mode (interlock disabled)IIM Mode (interlock enabled)
R9Not Fitted0 OhmNot Fitted
R10Not FittedNot Fitted0 Ohm
R11Used to set dead time100 kOhm to 220 kOhmNot Fitted
R12Used to set dead timeNot Fitted100 kOhm to 220 kOhm