SLVUD95 May 2025
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP175 | Any | ||
| C1, C2, C3, C5, C6, C7, C8, C9, C10, C19, C20, C21, C22, C23, C24, C25, C26, C27 | 18 | 0.1uF | CAP, CERM, 0.1 uF, 250 V, +/- 10%, X7R, 1206 | 1206 | GRM31CR72E104KW03L | MuRata |
| C4, C14, C28, C29 | 4 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | 08055C105K4Z2A | AVX |
| C11, C12, C16, C17, C18, C30, C31, C32, C33, C34, C35, C36, C40, C41, C42, C43, C44, C45 | 18 | 3.3uF | CAP, CERM, 3.3 uF, 250 V, +/- 20%, X7T, AEC-Q200 Grade 1, 6x5x5mm | 6x5x5mm | CKG57NX7T2E335M500JH | TDK |
| C13 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet |
| C15 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | CGA4J1X7R1E475K125AC | TDK |
| D1, D2 | 2 | 200V | Diode, Schottky, 200 V, 1 A, SMA | SMA | SS1200-LTP | Micro Commercial Components |
| D3 | 1 | Diode Zener Single 13V 500mW 2-Pin SOD-123 T/R | SOD123 | BZT52B13-E3-08 | Vishay | |
| D6 | 1 | DIODE SCHOTTKY 200V DPAK | DPAK | STD5200TR | SMC | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1 | 1 | Terminal Block, 2.54mm, 2x1, Brass, TH | Terminal Block, 2.54mm, 2-pole, Brass, TH | OSTVN02A150 | On-Shore Technology | |
| J2, J6, J10, J15 | 4 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |
| J4, J7 | 2 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54 mm, 2x1, TH | GBC02SAAN | Sullins Connector Solutions | |
| J8 | 1 | Header, 100mil, 4x1, Tin, TH | Header, 4x1, 100mil, TH | 5-146278-4 | TE Connectivity | |
| J13, J14 | 2 | Fixed Terminal Blocks MKDSP 10 HV/ 2-10 | HDR2 | 1929517 | Phoenix Contact | |
| L1 | 1 | WE-HCF SMT High Current Inductor, size 2818, 22uH, 34.95A, 2.64mOhm | Wurth Elektronik | |||
| R1, R2 | 2 | 2.1 | RES, 2.10, 1%, 0.1 W, 0603 | 0603 | RC0603FR-072R1L | Yageo |
| R3, R4, R5 | 3 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-103-B-T5 | Susumu Co Ltd |
| R11 | 1 | 57.6k | RES, 57.6 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0757K6L | Yageo |
| R12 | 1 | 35.7k | RES, 35.7 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060335K7FKEA | Vishay-Dale |
| TP1, TP2, TP3, TP5, TP6, TP7, TP11 | 7 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |
| TP8, TP9, TP10 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |
| U1 | 1 | 200-V, 12-A eGaN Half Bridge Power Stage with Integrated Driver | LGA64 | TPS7H6101NPRTSHP | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R9, R10 | 0 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |