SLVUD95 May 2025
The TPS7H6101EVM user's guide provides comprehensive instructions for operating the TPS7H6101-SEP evaluation module. By default, the evaluation module is set up to run with the PWM mode of TPS7H6101-SEP, which accepts an input of one switching signal and internally generates a complementary signal. This can be changed to the IIM mode of the device, in which the two outputs work independently of one another.