SLVUD95
May 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Best Practices
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
References
2.1
Power Requirements
Table 2-1 Power Requirements for Different Input Connectors
Name
Test Points/Connectors
Voltage Rating
Approximate Current Draw
PVIN
J13
100 V
4 A
DVIN
J1
0-14 V
20mA
PWM_LI
Pin 1 of J8
0-14 V
4mA
EN_HI
Pin 4 of J8
0-14 V
4mA
Note:
Approximate current draw is for the base board. Values can increase based on usage.