SLVUDA3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1 MSPM0G3507 MCU
      2. 2.1.2 Application (or Backchannel) UART
      3. 2.1.3 Using an External Debug Probe
    2. 2.2 Power
    3. 2.3 Clocking
    4. 2.4 Pinout
  6. 3Hardware Design Files
    1. 3.1 Hardware Design Files
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  7. 4Software Examples
  8. 5Resources
    1. 5.1 Integrated Development Environments
      1. 5.1.1 TI Cloud Development Tools
      2. 5.1.2 TI Resource Explorer Cloud
      3. 5.1.3 Code Composer Studio Cloud
      4. 5.1.4 Code Composer Studio IDE
    2. 5.2 MSPM0 SDK and TI Resource Explorer
    3. 5.3 Community Resources
      1. 5.3.1 TI E2E Forums
  9. 6Additional Information
    1. 6.1 Trademarks
  10. 7Revision History

Power

The EVM board accommodates various powering methods, including through the external debugger, and 3V3 header (on J1 and J2) power directly.

The most common power-supply scenario is from USB through the external debugger. External debugger regulates the power from USB to 3.3V for debugger operation and 3.3V to the MSP-LITO-G3507 side. Power from the external debugger is controlled by J3.

The 3v3 header (on J1 and J2) is present on the board to supply external power directly. Complying with the device voltage operation specifications when supplying external power is important. The MSPM0G3507 has an operating range of 1.62V to 3.6V. More information can be found in the MSPM0G350x Mixed-Signal Microcontrollers With CAN-FD Interface data sheet.