SLVUDA3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1 MSPM0G3507 MCU
      2. 2.1.2 Application (or Backchannel) UART
      3. 2.1.3 Using an External Debug Probe
    2. 2.2 Power
    3. 2.3 Clocking
    4. 2.4 Pinout
  6. 3Hardware Design Files
    1. 3.1 Hardware Design Files
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  7. 4Software Examples
  8. 5Resources
    1. 5.1 Integrated Development Environments
      1. 5.1.1 TI Cloud Development Tools
      2. 5.1.2 TI Resource Explorer Cloud
      3. 5.1.3 Code Composer Studio Cloud
      4. 5.1.4 Code Composer Studio IDE
    2. 5.2 MSPM0 SDK and TI Resource Explorer
    3. 5.3 Community Resources
      1. 5.3.1 TI E2E Forums
  9. 6Additional Information
    1. 6.1 Trademarks
  10. 7Revision History

Bill of Materials (BOM)

Table 3-1 MSP-LITO-G3507 Evaluation Module BOM Table
Designator Description PartNumber Manufacturer Quantity
C1 CAP, CERM, 10 uF, 6.3V, +/- 20%, X5R, 0603 CC0603MRX5R5BB106 Yageo 1
C2 CAP, CERM, 0.1 uF, 50V, +/- 20%, X5R, 0402 CC0402KRX5R9BB104 Yageo 1
C3 CAP, CERM, 0.47 uF, 6.3V, +/- 10%, X5R, 0402 CC0402KRX5R5BB474 Yageo 1
C4, C5, C6, C7 CAP, CERM, 14 pF, 50V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 GCQ1555C1H140JB01D MuRata 4
C8 CAP, CERM, 1 uF, 25V, +/- 10%, X5R, 0402 CC0402KRX5R8BB105 Yageo 1
C9 CAP, CERM, 0.01 uF, 25V, +/- 10%, X7R, 0402 CC0402KRX7R8BB103 Yageo 1
D1, D2 LED, Red, SMD SML-D12U1WT86 Rohm 2
FID1, FID2, FID3 Fiducial mark. There is nothing to buy or mount. N/A N/A 3
J1, J2 Header, 100mil, 16x2, Gold, TH NS-201-SH0384-201S-2*16P(F) NS-TECH 2
J3 Header, 100mil, 8x1, Tin, TH NS-201-SH0385-201S-1*8P(F) NS-TECH 1
R5, R12 RES, 47.0 k, 1%, 0.0625 W, 0402 RC0402FR-0747KL Yageo America 2
R7, R8 RES, 2.20 k, 1%, 0.063 W, 0402 RC0402FR-072K2L Yageo America 2
R9 RES, 100 k, 0.1%, 0.063 W, 0402 AT0402BRD07100KL Yageo 1
R10, R11 RES, 1.00 k, 1%, 0.0625 W, 0402 RC0402FR-071KL Yageo America 2
S1, S2 Switch, Tactile, SPST-NO, 0.05A, 12V, SMT TS3929A-020C(W)-J4.4 switech 2
U1 Mixed-Signal Microcontrollers With CAN-FD Interface LQFP64 MSPM0G3507SPM Texas Instruments 1
Y1 Crystal, 32.768KHz, 12.5 pF, SMD X1A0001410014 Epson 1
Y2 Crystal 40MHz ±10ppm (Tol) ±20ppm (Stability) 12pF FUND 40Ohm 4-Pin Mini-CSMD T/R X1E0000210179 Seiko Epson 1