SLVUDA3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1 MSPM0G3507 MCU
      2. 2.1.2 Application (or Backchannel) UART
      3. 2.1.3 Using an External Debug Probe
    2. 2.2 Power
    3. 2.3 Clocking
    4. 2.4 Pinout
  6. 3Hardware Design Files
    1. 3.1 Hardware Design Files
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  7. 4Software Examples
  8. 5Resources
    1. 5.1 Integrated Development Environments
      1. 5.1.1 TI Cloud Development Tools
      2. 5.1.2 TI Resource Explorer Cloud
      3. 5.1.3 Code Composer Studio Cloud
      4. 5.1.4 Code Composer Studio IDE
    2. 5.2 MSPM0 SDK and TI Resource Explorer
    3. 5.3 Community Resources
      1. 5.3.1 TI E2E Forums
  9. 6Additional Information
    1. 6.1 Trademarks
  10. 7Revision History

Introduction

The MSPM0G3507 is an Arm® 32-bit Cortex®-M0+ CPU with frequency up to 80MHz. The device features 128KB of embedded flash memory combined with 32KB of on-chip RAM. The integrated high-performance analog peripherals like 12-bit 4-Msps SAR ADC, zero-drift and zero-crossover chopper op-amps (OPA), 12-bit 1-MSPS digital-to-analog converter (DAC), high-speed comparators (COMP) and general purpose amplifier (GPAMP) help users design the system.

This EVM has the 2 * 32-pin headers. Rapid prototyping is simplified by connecting other modules which is needed by customer through the headers and Dupont lines. And this minimum system EVM can be plugged into breadboard directly to set up a completed & customized application system easily.

Free software development tools are also available such as TI's Code Composer Studio™ IDE, IAR Embedded Workbench™ IDE, and Keil® µVision® IDE. To get started quickly and find available resources in the MSPM0 software development kit (SDK), visit the TI Cloud Developer Zone. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.