SLVUDA3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1 MSPM0G3507 MCU
      2. 2.1.2 Application (or Backchannel) UART
      3. 2.1.3 Using an External Debug Probe
    2. 2.2 Power
    3. 2.3 Clocking
    4. 2.4 Pinout
  6. 3Hardware Design Files
    1. 3.1 Hardware Design Files
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  7. 4Software Examples
  8. 5Resources
    1. 5.1 Integrated Development Environments
      1. 5.1.1 TI Cloud Development Tools
      2. 5.1.2 TI Resource Explorer Cloud
      3. 5.1.3 Code Composer Studio Cloud
      4. 5.1.4 Code Composer Studio IDE
    2. 5.2 MSPM0 SDK and TI Resource Explorer
    3. 5.3 Community Resources
      1. 5.3.1 TI E2E Forums
  9. 6Additional Information
    1. 6.1 Trademarks
  10. 7Revision History

Code Composer Studio Cloud

Code Composer Studio Cloud (CCS Cloud) is a web-based IDE that enables you to quickly create, edit, build, and debug applications for your application system. No need to download and install large software packages, simply connect your debugger & EVM and begin. You can choose to select from a large variety of examples in MSPM0SDK software or develop your own application. CCS Cloud supports debug features such as execution control, breakpoints, and viewing variables.

For more information, see the full comparison between CCS Cloud and CCS Desktop.

Visit Code Composer Studio Cloud at dev.ti.com.