SLVUDA3 July   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  5. 2Hardware
    1. 2.1 Hardware Features
      1. 2.1.1 MSPM0G3507 MCU
      2. 2.1.2 Application (or Backchannel) UART
      3. 2.1.3 Using an External Debug Probe
    2. 2.2 Power
    3. 2.3 Clocking
    4. 2.4 Pinout
  6. 3Hardware Design Files
    1. 3.1 Hardware Design Files
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  7. 4Software Examples
  8. 5Resources
    1. 5.1 Integrated Development Environments
      1. 5.1.1 TI Cloud Development Tools
      2. 5.1.2 TI Resource Explorer Cloud
      3. 5.1.3 Code Composer Studio Cloud
      4. 5.1.4 Code Composer Studio IDE
    2. 5.2 MSPM0 SDK and TI Resource Explorer
    3. 5.3 Community Resources
      1. 5.3.1 TI E2E Forums
  9. 6Additional Information
    1. 6.1 Trademarks
  10. 7Revision History

Specification

MSP-LITO-G3507-EVM needs to be used combining with one debugger, such as XDS110-ETP, LP-XDS110, LP-XDS110ET, and others because there is no onboard debugger. Please follow below steps for fast application on the MSP-LITO-G3507-EVM.

First step: Connection with debugger and computer

For example, we combine MSP-LITO-G3507 and XDS110-ETP to use. Connect the Evaluation Module with XDS110-ETP through the J3, then connect the XDS110-ETP with a computer through the USB plug. And another way is to use the onboard debugger on LP-MSPM0G3507, etc. and connect the debugger to a computer through the USB cable.

 Connection with XDS110-ETP and
          computer Figure 1-1 Connection with XDS110-ETP and computer

Next steps: Looking into the Provided Code

After the EVM hardware connection is already, the fun can begin. It’s time to open an integrated development environment and start editing the code examples. See Section 4 for available IDEs and where to download them.

Code examples are provided in the MSPM0 SDK. Code is licensed under BSD, and TI encourages reuse and modifications to fit specific needs. See MSPM0 SDK User Guide for more details about code examples available.

The quickest way to get started using the EVM is to use TI’s cloud development tools. The cloud-based Resource Explorer provides access to all of the examples and resources in MSPM0 SDK. Code Composer Studio Cloud is a simple Cloud-based IDE that enables developing and running applications on the EVM. SysConfig for MSPM0 is another graphical tool that can be utilized to easily and quickly setup your MSPM0G3507 device, pins, and peripherals to fit your development needs. SysConfig is strongly encouraged to be used when starting any new project.