SLVUDB7 June   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Primary Side Regulation
    2. 2.2 Connector Descriptions
    3. 2.3 Best Practices
  7. 3Implementation Results
    1. 3.1 Default Configuration Results
    2. 3.2 Soft Startup
    3. 3.3 Voltage Ripple on VOUT
    4. 3.4 Load Step
    5. 3.5 Frequency Response
    6. 3.6 Efficiency
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Compliance Information
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7Related Documentation

Features

  • Power stage input voltage range from 22V to 36V
  • Independent 4.5V to 14V controller power input
  • 4A maximum output current
  • GaN FET switching element
  • 0.6V ± 1% voltage reference over line, temperature, and radiation