SLVUDB7 June 2025
The following tests were performed using the TPS7H5020FLYEVM in the default configuration with detailed settings shown in Table 3-1 unless otherwise noted.
SPECIFICATION | VALUE |
|---|---|
VIN | 28V |
VOUT | 5V |
FSW | 500kHz |
IOUT | 4A |
Feedback Method | Direct (Non-isolated) |